N/A
Solar Energy
> Solar Energy
> About Danfoss Solar Inverters
> Products
> Service
> Downloads
> News
> Training
> How to contact
 
 
 
 
 
Danfoss Logo

Solar Inverters

Danfoss Solar Inverters offers a comprehensive range of advanced grid-connected inverters for residential and commercial solar energy applications.

UniLynx

Designed for residential applications our grid connected inverter range includes single phased 1.8, 3.0, 3.6 and 5.4 KW inverters in both medium and high voltage versions. The range comes in both IP 21 and IP 54 enclosure.

TripleLynx

Designed for commercial applications our grid connected three phased inverter range covers 10, 12.5 and 15 kW. The range has IP 54 enclosure and weighs 35 kg.